Non-intrusive gas flow measurement at injection wells on an offshore platform

Revolutionizing offshore gas flow measurement at injection wells, with non-intrusive ultrasonic technology

Non-intrusive gas flow measurement at injection wells on an offshore platform

Ultrasonic technology transforms injection well monitoring

During a Gas Injection operation, gas is pumped down into the reservoir deep underground. This gas then spreads and increases the pressure within the oil well. This increase in pressure allows the operator to extract more oil from the reservoir, so it is for this reason that Gas Injection is seen as a pressure maintenance procedure. It is extremely important for process optimisation and safety that the operators know how much gas is used during a Gas Injection procedure. Flow measurement is therefore essential. Extreme process pressures of up to 300 bar, and their associated difficult environmental conditions, make this application challenging, in particular for wetted instrumentation, therefore a reliable, maintenance-free flow measurement solution is needed.