Legal Metrology Approved System for Terminals, Refining and Petrochem
When bulk chemical and petroleum products change hands, highest accuracy measurements are paramount. Not only for billing, accounting and taxation reasons, but also to achieve safe and efficient transfers and allow full utilization of tank storage capacity.
A tank gauging system used for custody transfer requires high performance and legal metrology approved devices in order to provide accurate measurement values for volume and mass calculations. Data points include level, free water level, average temperature, pressure, and in some cases reference density - all of which are received in real-time for accurate net volume calculations. The Rosemount Tank Gauging system delivers metrology approved instruments at every measurement point, as well as certified software and displays for calculations and read-out that can be metrologically sealed. With national and international approvals for all kinds of tank types and liquids, it ensures your most critical business transactions.