Prevent Plugged Impulse Lines in Wet Gas Measurement

Detect impulse line blockages early to ensure stable measurements & reduce maintenance in challenging wet gas applications.

Prevent Plugged Impulse Lines in Wet Gas Measurement

Maintain Accuracy in Wet Gas Flow Measurement

In wet gas flow measurement applications within the oil and gas industry, differential pressure transmitters rely on impulse lines that are prone to blockage from accumulated condensate, debris and corrosion byproducts. As liquids collect and contaminants build up within these small-bore lines, they can dampen or bias the differential pressure signal, resulting in unstable or inaccurate flow measurements and increased maintenance to drain or clear the lines.

The Rosemount 4051S Pressure Transmitter with plugged impulse line diagnostic capability addresses this challenge by identifying abnormal pressure signal behavior associated with developing blockages or accumulation. This early warning enables proactive maintenance before measurement integrity is compromised, improving confidence in flow data, reducing unplanned downtime and supporting safer, more reliable operation in wet gas environments.