Upgrade Old Tank Gauging Equipment Step-By-Step With Emulation Technology

Replace obsolete field and control room equipment while retaining existing cabling and communication protocols

Upgrade Old Tank Gauging Equipment Step-By-Step With Emulation Technology

Simple and Cost-Effective Solution for Complex Tank Gauging Upgrades

Many tank gauging systems still rely on old mechanical devices using float or servo technology. These can provide unreliable measurements and have unreasonably high maintenance costs because of their susceptibility to failure. However, replacing a complete tank gauging system is often both complex and expensive. Furthermore, partial upgrades have previously been difficult due to communication compatibility issues.

Tank gauging emulation enables seamless replacement of old or malfunctioning field and control room equipment with modern and reliable devices based on radar technology. Rosemount Tank Gauging emulation technology is compatible with all major suppliers on the market, and existing cabling and communication protocol can be re-used. The new devices imitate the signals from the old ones, meaning the rest of the system remains unchanged. Upgrades can be performed step-by step and tank-by-tank, leading to lower maintenance costs, improved safety and more efficient operations.