Safer & More Efficient Operations
Pipeline operators face a constant challenge of limited visibility across long, remote networks where installing wired instrumentation is expensive, disruptive and often impractical. Installing wired instrumentation along long-distance pipelines is expensive, time-consuming and prone to damage, often leaving critical pressure points unmonitored. This creates risks, like undetected leaks, pressure surges and integrity issues that lead to downtime, environmental incidents or safety hazards. Rosemount wireless pressure transmitters eliminate these gaps by enabling fast, cost-effective deployment anywhere along the pipeline. Without trenching or cabling, operators can add pressure measurement points in remote or hazardous locations and continuously monitor pressure in real time. This improves leak detection, surge prevention and overall asset integrity while reducing installation costs and minimizing risk to personnel. Wireless pressure measurement gives operators greater insight into pipeline conditions - supporting safer operations and more efficient maintenance.