Solids Level Measurement in Rotopack Packaging Machines

Accurately measure fast-moving products in harsh conditions for streamlined production.

Solids Level Measurement in Rotopack Packaging Machines

Continuous and Secure Level Monitoring With Active Shield Technology

The Rotopack packaging machine allows manufacturers to fill bags with product continuously on the production line. Accurate level measurements of different types of product help to prevent overfills and keep production on schedule, even when the product specifications change. Operators need an accurate, reliable level measurement solution that works for heavy loads in hot, dusty environments and can be calibrated easily to accommodate product changes.