Differential Pressure Flow Measurement in Hydroelectric Power Applications

Ensure accuracy and reliability for flow measurement in high viscosity fluid applications

Differential Pressure Flow Measurement in Hydroelectric Power Applications

Advanced measurement solutions for high viscosity turbine oil flow

Turbine oil in hydroelectric plants plays a vital role in ensuring the smooth operation and longevity of these power generating marvels. It is crucial in a power plant to measure the high viscosity turbine oil without creating a significant pressure drop. The Rosemount 9195 Wedge Flow Meter, equipped with NPT connection fittings, features a drop-in wedge pipe spool for simple installation, requiring only two flanged connections and comes with integral impulse tubing. The wedge shaped design helps to handle higher viscosities compared to traditional flow meters.