Reliable Flow Measurement in Purified Applications

Maintain confidence in critical water measurements when conductivity levels vary

Reliable Flow Measurement in Purified Applications

Improve Measurement Stability in Challenging High-Purity Water Systems

Maintaining accurate flow measurement in high-purity water systems can be challenging when fluid conductivity approaches the limits of conventional measurement technologies. Applications such as boiler feedwater, condensate return and demineralized water often experience low or variable conductivity, creating weaker flow signals that are more vulnerable to electrical noise and process disturbances. The result can be unstable readings, increased troubleshooting efforts and reduced confidence in process data.

 

Rosemount magnetic flow meters are designed to provide reliable performance in demanding applications where measurement stability is critical. Advanced signal processing technology helps maintain measurement integrity even as conductivity levels fluctuate, enabling operators to achieve more consistent and dependable flow data. By improving measurement confidence in high-purity water systems, facilities can better maintain process control, support operational efficiency and reduce uncertainty in critical power generation operations. Whether monitoring boiler feedwater, condensate return or demineralized water, Rosemount magnetic flow meters deliver reliable flow measurement when process conditions become more challenging.