Compact Design Reduces Installation and Maintenance Costs
Boilers for industrial use must achieve high reactivity to meet demands, but also must guarantee the ratio between fuel and oxygen is respected to avoid unsafe conditions or inefficient flames. The Rosemount 8800 Quad Vortex flow meter is a compact, reliable, accurate meter with four independent primary elements (sensors) within a single flow tube allowing four independent outputs. The three measurements dedicated to system safety are fully compliant with the SIS regulations, and the fourth output is used for process regulations. It is easy to install which saves on installation costs and is a compact solution, fitting in short pipe runs with ease.