Wireless Pressure Measurement in Power Plants

Monitor critical pressure points using Rosemount wireless pressure transmitters - in high-temp or hard-to-reach areas.

Power plant gas turbine factory building. Green Industry, Clean power production environment saving industrial building. Gas fired power station, natural gas electricity clean energy for future.

Improve Plant Reliability with Better Pressure Insights

Power plants depend on precise pressure monitoring across boilers, steam lines and cooling systems, but many assets are difficult to instrument due to high temperatures, hazardous areas and the cost of running cable. As facilities expand, critical points often remain unmonitored, limiting visibility into pressure changes that can reduce efficiency or lead to equipment damage. Rosemount wireless pressure transmitters can help solve these problems by enabling fast, flexible deployment without wiring. Installed on steam lines, feedwater systems or auxiliary equipment, they deliver real-time pressure data that helps operators detect fluctuations, identify leaks and respond before issues escalate. Wireless connectivity also supports monitoring in remote or hard-to-access areas without disrupting operations. By expanding pressure measurement coverage, Rosemount wireless pressure transmitters improve reliability, support predictive maintenance and help optimize power generation performance.