Fast & Accurate Flame Detection
Wastewater treatment plants use and produce highly toxic and combustible gases like hydrogen sulfide gas, methane gas, ammonia, ozone and chlorine, throughout the treatment process. In the event a combustible gas like methane or ammonia ignites, it's critical to have flame detectors in place to immediately detect flames before they cause more damage. Rosemount™ 975 Flame Detectors can quickly detect fires at long distances with a high immunity to false alarms.