Level Measurement in Sewerage systems

Ensure continuous monitoring of sewers utilization with easy-to-install sensors

Fallback image

Easy-to-use level sensors for sewer networks

Sewerage systems are used to transport sewage from households and industries to water treatment plants. There are open channel sewers as well as closed pipe sewers, but their operation is quite similar. For an instrument technician, these applications are very unpleasant to deal with, which is why installation needs to be quick and easy.

The Rosemount 1208 Level and Flow Transmitter provides accurate and reliable level measurements of sewers, and its PVDF housing is resistant to submersion, build-up, and condensation. Bluetooth® wireless technology also allows for simple and easy setup.