pH and ORP Measurement in Wastewater Influent Screening

Monitoring wastewater during the preliminary treatment stage

pH and ORP Measurement in Wastewater Influent Screening

pH Sensor Resists Coating

Maintaining an ideal pH range of influent wastewater streams between 6 and 9 is important. A pH level outside of this range is harmful to the microorganisms used to break down organic media in aeration basins downstream. Furthermore, a pH below 6.5 will damage concrete. ORP is occasionally monitored to detect changes in the biological loading of the influent wastewater. The Rosemount 396P™ pH/ORP Sensor is great for this application as it is designed with a shroud around the pH glass to resist coating of the pH glass and plugging of the reference junction by solids in the influent wastewater.