Wireless Pressure Measurement in Filtration & Distribution Systems

Rosemount wireless pressure transmitters help detect filter fouling & pressure changes early without adding wiring.

Wireless Pressure Measurement in Filtration & Distribution Systems

Improve Visibility & Detect Issues Earlier

Water and wastewater systems are difficult to monitor because assets are widely distributed, filtration performance can degrade slowly and pressure issues often go unnoticed until failures occur. Wiring instrumentation across pipelines, filters and remote stations is costly and limits how many pressure measurement points utilities can justify. This creates blind spots that lead to undetected leaks, clogged filters and inefficient flow control. Rosemount wireless pressure transmitters eliminate these gaps by making it easy to add pressure measurement points wherever they are needed. Installed on filtration systems, wireless pressure transmitters can monitor differential pressure to identify fouling early and maintain performance. Across distribution networks, they provide continuous pressure data to help detect leaks, pressure drops and abnormal events in real time. By expanding visibility without the cost of wiring, Rosemount wireless pressure transmitters help utilities improve filtration efficiency, reduce water loss and operate more reliable distribution systems.