Fallback image
damcos block system

Damcos™ Block System

Expand hydraulic control to submerged or hazardous areas with a modular block system offering flexible valve functions mountable on actuators or bulkheads for tailored marine setups.

Extend the reach of your hydraulic capabilities to actuators or bulkheads in submerged or hazardous areas with the Damcos Block System. Designed for mounting on marine actuators, this systematic approach opens up a variety of options and combinations of the block functionality (e.g. Double, Single, High Flow, Throttle, Stop, Check, DPCV, Relief, Flush, Quick connector and Indicator)

Key Features

  • Extensive and flexible block portfolio with various add-on functionalities for single- and double-acting actuators
  • Blocks can be actuator mounted, manifold mounted or bulkhead mounted
  • Designed for actuator mounting on BRC, BRCF/HT, KC and KF/R without use of pipe or as bulkhead mounting by using short pipe between actuators and block
  • Pilot line connection, filtration and Quick Connection
  • Flush system (CBF)
  • Throttle/stop and relief valve
  • Pilot-operated Check Valve (PCV)
  • Bleeder and/or PHS for Emergency,
  • Various functions available in Stainless steel housing
  • Designed for marine environments Meets all necessary marine industry requirements