Fallback image
damcos brcf single-acting spring return actuator

Damcos™ BRCF Single-Acting Spring Return Actuator

Compact and reliable, this spring-return actuator delivers fail-safe valve control with minimal maintenance. Ideal for space-constrained marine setups requiring long-term performance.

Get the assurance of fail-safe marine performance without taking up extra space or weight. The compact design of the Damcos BRCF Single-Acting Spring Return Actuator is the choice for both fail-open and fail-close performance. With no radial forces on the valve, you can count on long-term performance with minimal maintenance. Trust the design with three decades of documented reliability.

Key Features

  • Unique yet simple design has long tradition of marine reliability
  • Compact footprint and high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Easily adapts to marine-industry standardized quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Meets requirements for all major industry classifications
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Part of the Emerson Valve Remote Control System