Damcos™ Indicators
Ensure precise actuator feedback with Damcos position indicators. DPI, DFI, and VPI support on-off and analog use, with direct or remote mounting and pressure-temperature compensation.
Key Features
- Direct indicator D/DPI, indicating directly on the actuator spindle
- D/DPI Set point adjustment is performed without dismounting
- D/DPI could be mounted in different blocks
- DPI mounting in LPU is made with only internal wiring
- Use of precision potentiometer or micro switches
- Indirect indicator VPI and DFI is indicating actuator movement remotely, typically placed on a manifold with a solenoid valve