Fallback image
damcos kc

Damcos™ KC Linear Double-Acting Actuator

The Damcos KC actuator ensures safe and accurate valve control with linear motion, built-in pressure compensation, and visual status indication. Ideal for marine fail set applications.

You’ll attain superior marine globe valve control with the Damcos KC Double -Acting Actuator. Designed for intermediate positions and fail set operation, this actuator converts hydraulic pressure into linear motion with thrust delivered proportional to the applied pressure.The KC has no external moving parts and has a built-in device for maintaining pressure at temperature variations. Designed with a built-in crossover valve and a direct visual position indicator for on-site verification.

Key Features

  • The KC actuator is perfect for intermediate positions and fail set operation of globe valves.
  • Unique and simple design with built-in crossover valve.
  • Easy installation on intermediate flange at globe valve.
  • Same unit for several valve sizes.
  • Will operate in sea air as well as sea water.
  • No external moving parts during operation.
  • Prepared for direct built-on modular block functions or LPU.
  • Direct visual position indication.
  • Electrical on/off or continuous position/indication.
  • IP 68.
  • Built for Marine environments.