Fallback image
Marine Inclinometer

Marine Inclinometer

Rely on our Inclinometer for precise marine trim and heel measurements. Equipped with a solid-state gravity sensor, it's designed for reliable performance in harsh conditions.

Because degrees matter in marine trim and heel measurements, you can rely on the inclinometer. A solid-state gravity sensor is designed to provide reliable onboard performance, even in harsh conditions. The Inclinometer is easy to place in your vessel because the unit can determine trim or heel measuring capabilities.

Key Features

  • Unique electronic angle measurement solution with high trim and list accuracy.
  • Integrates seamlessly with all ICMS subsystems.
  • Designed and approved for marine usage.
  • Signal is amplified and converted into 4 - 20 mA standard loop.
  • Engineered by specialists devoted to the marine industry.
  • Robust design and housing built for harsh marine operation.
  • Meets requirements for all major industry classifications.