Fallback image
damcos system power unit

Damcos™ System Power Unit

Configure your marine valve remote system with modular power units that adapt to actuator and solenoid cabinet needs. With standardized and scalable control.

Taking command of your marine valve demands is simple and standardized with The Damcos System Power Unit. Built on a standard modular platform you can configure and scale to your capabilities as needed via your valve remote control system’s actuators and solenoid valve cabinets.

Key Features

  • Multiple redundancy functions to enhance safety.
  • Flexible control for ensure easy operation.
  • Accessible design makes for ease of service.
  • Compact and flexible design.
  • Global ordering and delivery.
  • Built from standard components.
  • Meets global requirements and all major class authority approvals.
  • Automatic control of constant pressure (135 bar).
  • A vital part of the hydraulic valve remote control system from Emerson.