Fallback image
Product Image

Flexim FLUXUS ADM8X27 SIL F Non-Intrusive Ultrasonic Flow Meter

The FLUXUS SIL F ADM8X27 non-intrusive ultrasonic flow meters are functional safety approved. The entire measuring system - the transmitter and the transducers - is SIL 2 certified.

The FLUXUS SIL F ADM8X27 non-intrusive ultrasonic flow meters are SIL-rated, functional safety approved. As the wetted parts of inline measuring devices are not subject to the Failure Mode Effects and Diagnostics Analysis (FMEDA), they are not included in the scope of certification - presenting a safety risk. The SIL 2 certification of the FLUXUS non-intrusive flow meter includes the entire measuring system -the measuring transmitters and transducers. It also includes the patented WaveInjector mounting fixture for extreme temperatures, allowing the non-intrusive flow measurement at liquid temperatures from as low as -275 °F up to +1100 °F. Flexim also offers special radiation-resistant transducers for use in the nuclear industry.

Key Features

  • Simple retrofitting during ongoing operation
    • ideal for a subsequent increase in safety
    • ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    • transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    • transducers and measuring transmitters for the flow measurement of liquids and gases
    • SIL certification also covers WaveInjector technology for the flow measurement of liquids at extreme temperatures of -190 °C to +650 °C
  • Straightforward retesting
    • easy functional tests in no time at all
    • convincing self-diagnosis functions
  • Transparent evaluations
    • publication of FMEDA report
    • full information on certification procedures and scope