Fallback image
Flexim FLUXUS F401 Heavy Duty Portable Ultrasonic Water Flow Meter

Flexim FLUXUS F401 Heavy Duty Portable Ultrasonic Water Flow Meter

The robust Flexim FLUXUS F401 clamp-on flow meter is ideal for use in the drinking water sector. It measures precisely and drift-free even at very low flow rates, regardless of pipe material and size.

The Flexim FLUXUS F401 is the ideal flow meter for long-term measurement campaigns in the field. This heavy-duty portable flow meter can be installed without process interruption and the installation can be completed within a few minutes. Thereafter, it delivers accurate and highly repeatable measurements that are not affected by drift. Due to its excellent low flow capability (down to 0.01 m/s / 0.03 ft/s), the FLUXUS F401 is ideally suited as a drinking water flow meter, in which low flow velocities are common. The strong signal output and the noise suppression technology make it possible to use on very large pipes and challenging materials such as old and rusty steel, GRP or even armored concrete.

Key Features

  • Extremely robust design.
  • Ideal for long field measurement campaigns.
  • Easy and quick installation without pipe modification.
  • Permanent coupling pads.
  • IP68 transducers.