Fallback image
Flexim FLUXUS F532 Thermal Energy Non-Intrusive Heat and Cold Metering

Flexim FLUXUS F532 TE - Non-intrusive Heat and Cold Metering

The Flexim FLUXUS F532 TE is a compact clamp-on thermal energy meter with integrated heat flow calculation for water and all water-glycol mixtures, designed for heating and cooling measurements.

The Flexim FLUXUS F532 TE is a compact thermal energy meter with integrated heat flow calculation for water and all water-glycol mixtures. The FLUXUS F532 Thermal Energy is specially designed for heating and cooling measurements in industry and building automation applications. Based on the established transit time difference method, the volume flow is measured non-intrusively with ultrasound, and the supply and return temperatures are registered via 2 temperature inputs. Totalizers for total thermal energy are also included.

It offers USB and LAN interfaces and serves the common communication interfaces, Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP and M-Bus.

Key Features

  • Non-intrusive thermal energy meter.
  • Traceable factory calibration according to PTB.
  • Paired temperature sensors and heat quantity calculation according to EN 1434.
  • Extreme measurement dynamics from lowest to highest flow rates - even the lowest flow rates at night are recorded without any uncertainty.
  • Simple and cost-effective retrofitting without supply interruption.
  • GlycolGauge feature for integrated glycol concentration measurement and precise thermal energy measurement and optimized plant performance.
  • USB and LAN interface.
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus.
  • Advanced Meter Verification.