Fallback image
Flexim FLUXUS WD Stationary Ultrasonic Water Flow Meter

Flexim FLUXUS F532 WD Stationary Ultrasonic Water Flow Meter

The Flexim FLUXUS F532 WD clamp-on ultrasonic flow meter, together with IP68-standard transducers, is the ideal solution for monitoring flow and detectiing leaks in drinking water networks.

The Flexim FLUXUS F532 WD non-intrusive ultrasonic flow meter is the ideal solution for flow monitoring and leak detection in the drinking water network. Due to the use of its clamp-on technology, the FLUXUS F532 WD enables a very simple and cost-effective installation of flow measurement points within an existing water supply network. The Flexim FLUXUS F532 WD belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems. It even measures flow rates as low as 0.01 m/s (0.03 ft/s) - ideal for leak detection and night flow measurements. The transducers are fixed to the pipe with broad stainless-steel straps and secured in robust stainless-steel housings. IP68 protection and permanent coupling of the transducers onto the pipe ensure long-term reliable measurements and deliver significant cost savings due to the buried installation approach.

Key Features

  • Extremely accurate down to flow velocities as low as 0.01 m/s (0.03 ft/s).
  • No zero-calibration needed and permanently drift-free.
  • Permanent coupling pads.
  • IP68 transducers.
  • Transducers can be permanently buried (no chamber required).
  • Reliable and accurate flow measurement.
  • Low installation costs.
  • Built to last.
  • Works on challenging pipe material like e.g. PCCP and cement.