Fallback image
Flexim FLUXUS G631

Flexim™ FLUXUS F631 BA - Portable Liquid Clamp-on Ultrasonic Flow Meter

The Flexim FLUXUS F631 BA is a portable transit-time ultrasonic clamp-on flow meter for all kinds of liquids.

The Flexim FLUXUS F631 BA is ready for measurement in just five minutes and is the portable clamp-on flow meter of choice for servicing and maintenance activities, as well as for controlling and auditing measurement points not covered by permanent meters, or for the temporary replacement of permanently installed flow meters.
With its Li-ion battery, the F631 enables up to 24 hours of autonomous operation. Matched and paired transducers, together with sophisticated algorithms that detect pipe wall echoes and incorrect transducer positioning, ensure reliable and highly accurate measurements - even under demanding application conditions.
With the FLUXUS 631 family, Emerson also offers portable flow and energy meters for gases, liquids, and steam.

Key Features

  • 24 h operational time
  • Energy Saver Mode up to 80 days
  • Flow disturbance correction to enable reliable measurements with short hydraulic inlet conditions
  • Advanced diagnostics providing clarity on measurement stability and quality
  • NoiseTrek Mode for fluids with impurities