Fallback image
Product Image

Flexim™ FLUXUS F631 EE - Portable Liquid Clamp-on Ultrasonic Flow and Energy Meter

The FLUXUS F631 EE is a portable transit-time ultrasonic flow meter for all kinds of liquids, with an integrated function for energy flow calculation.

The portable Flexim FLUXUS F631 EE is specifically designed for temporary heating and cooling energy measurement, combining flow and temperature measurement with thermal energy calculation for liquids in a single device.
The F631 EE measures volumetric flow non-intrusively using clamp-on ultrasonic transducers. At the same time, temperature probes monitor the supply and return lines of the heating or cooling system. Based on the temperature difference, the measured volume flow, and the physical properties of the medium (with liquid enthalpy data stored in the device), the heating or cooling performance is calculated. With the FLUXUS 631 family, Emerson also offers portable flow and energy meters for gases and steam.

Key Features

  • 24 h operational time
  • Energy Saver Mode up to 80 days
  • Flow disturbance correction to enable reliable measurements with short hydraulic inlet conditions
  • Advanced diagnostics providing clarity on measurement stability and quality
  • NoiseTrek Mode for fluids with impurities
  • Temperature inputs for energy flow calculation