Fallback image
Flexim FLUXUS F70X SIL

Flexim FLUXUS F70X SIL Functional Safety Flow Meter

The Flexim FLUXUS F70X SIL non-intrusive flow meter is the ideal choice for highly pressurised, aggressive, toxic or highly explosive liquid media. The entire measuring system is SIL 2 certified.

The Flexim FLUXUS F70X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions - e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive liquid media. The SIL 2 certification of the F70X SIL non-intrusive flow meter includes the entire measuring system - the measuring transmitters and transducers.

Key Features

  • Simple retrofitting during ongoing operation. Ideal for a subsequent increase in safety. Ideal for maintaining the protective function should an inline measurement fail.
  • Comprehensive certification. Transducers, clamp device and electronics are part of the FMEDA.
  • Extremely wide range of applications. Transducers and measuring transmitters for the flow measurement of liquids. SIL certification also covers WaveInjector technology for the flow measurement of liquids at extreme temperatures of -200 to +630 °C (-328 to 1,160 °F).
  • Straightforward retesting. Easy functional tests in no time at all. Convincing self-diagnosis functions.
  • Transparent evaluations. Publication of FMEDA report. Full information on certification procedures and scope.