Fallback image
Flexim FLUXUS F721 Non-Intrusive Ultrasonic Liquid Flow Measurement

Flexim FLUXUS F721 Non-Intrusive Ultrasonic Liquid Flow Measurement (Obsolete)

This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.

Key Features

  • Certified for operation within hazardous areas (ATEX/IECEx Zone 2 and FMc Class I, Division 2 certified).
  • High sampling rates (output of measurement data every 10 ms), capturing pulsating flows.
  • Reliable measurements of slurries or liquids with gaseous entrainments.
  • High operational safety with no risk of leaks.
  • Independent of pipe material, diameter, wall thickness and internal pressure and temperature.
  • Accurate and repeatable measurement readings - even at extremely low flow rates (high turndown ratio).
  • Highly cost-efficient in comparison to wetted instrumentation.
  • Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate.
  • Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and advanced digital signal processing guarantee a high zero-point stability, drift-free and accurate measurement readings.
  • Permanent coupling ensures long-term reliable non-intrusive flow measurement even under harsh environmental conditions, such as submersion.
  • Bi-directional communication as well as remote parameterization and diagnostic capabilities.