Fallback image
Product Image

Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter

The Flexim FLUXUS F721 WD non-intrusive ultrasonic flow meter is the perfect flow measurement solution for drinking water and wastewater applications. It enables a very simple and cost-effective clamp-on installation of flow measurement points within an existing water supply and wastewater infrastructure. The Flexim FLUXUS F721 WD belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems. It even measures flow velocities as low as 0.01 m/s (0.03 ft/s) – ideal for leak detection and night flow measurements. Thanks to permanent coupling of the transducers onto the pipe and the IP68 protection, it is suitable for installations in chambers and for buried or flooded installations. Compared to the F532 WD, the F721 WD serves pipes with diameters of over 2000 mm (79 in), offers dual channel measurements and comprehensive communication combinations.

Key Features

  • Extremely accurate down to flow velocities as low as 0.01 m/s (0.03 ft/s).
  • No zero-calibration needed and permanently drift-free.
  • Permanent coupling foil.
  • IP68 transducers.
  • Transducers can be permanently buried (no chamber required).
  • Reliable and accurate flow measurement.
  • Low installation costs.
  • Built to last.
  • Works on challenging pipe material like, for example, PCCP and cement.