Fallback image
Flexim FLUXUS F721XLF - Low Flow Meter Non-Intrusive Flow Meter

Flexim FLUXUS F721XLF - Non-Intrusive Low Flow Meter

The Flexim FLUXUS F721XLF is a clamp-on ultrasonic flow meter for highly accurate, repeatable measurement of ultra-low liquid flows, offering advanced signal processing and bidirectional communication.

The Flexim FLUXUS F721XLF is a non-intrusive metering system for the repeatable and long-term reliable measurement of extremely low flow liquid rates down to 6 L/h (1 gal/h) and below on line sizes, ranging from 0.4 inch to 2 inches independent of the pipe wall thickness and pressure ranges. Available both in aluminum and stainless-steel housing with ATEX/IECEx zone 2, and FM Class I Division 2 certifications, this low flow ultrasonic flow meter offers advanced data processing capabilities, sophisticated signal filters, bi-directional communication protocols and in-house system factory calibration to achieve highly accurate and repeatable measurements of extremely low flows.

Key Features

  • No potential for leaks.
  • Completely maintenance-free.
  • Accurate and highly repeatable low flow measurement.
  • Applicable to any pipe and any liquid media.
  • Rugged and hazardous area approved transducers and transmitters (ATEX/IECEx Zone 2, and FM Class I Division 2).
  • Matched transducers, advanced digital signal processing (DSP) and efficient algorithms ensure stable measurements at very low flows.
  • Advanced Meter Verification.