Fallback image
Flexim Fluxus F731 PW

Flexim FLUXUS F731PW - Permanent Flow Meter for Process Water

The Flexim FLUXUS F731PW is a dual channel ultrasonic clamp-on flow meter for bi-directional flow measurement of process water, produced water and cooling water applications in hazardous areas.

The Flexim FLUXUS F731PW is a dual channel ultrasonic clamp-on flow meter for bi-directional flow measurement of process water, produced water and cooling water applications in hazardous areas (ATEX/IECEx Zone 2 and FM Class I Division 2 approved). With its explosion proof housing and the corrosion-resistant transducers residing outside the pipe wall, the FLUXUS F731PW meter is perfectly suited for every demanding industrial application in and out of the oil field and the chemical industry. The connection and electronics compartments of the FLUXUS F731PW are hermetically sealed, and the flow meter comes with carefully matched and temperature compensated transducers (fully ANSI / ASME MFC 5M compliant) providing unmatched zero-point stability.

Key Features

  • Very cost-effective: no pipe work, no process shutdown, virtually maintenance-free.
  • Matched, paired and wet calibrated flow transducers (traceable certification to national standards).
  • Excellent zero-point stability and drift-free.
  • Independent of pipe size, material, operating pressure, medium and temperature.
  • High tolerance to entrained solids and gases.
  • Free of wear and tear and abrasion.
  • Not prone to clogging or corrosion.
  • No pressure loss or risk of potential leaks and fugitive emissions.
  • Advanced Meter Verification.