Fallback image
Product Image

Flexim FLUXUS F736 4-Beam Liquid Flow Meter

The Flexim FLUXUS F736 non-intrusive liquid flow meter with 4 ultrasonic transducers operating in reflect mode achieves optimum flow compensation for installation locations with flow disturbances.

The Flexim FLUXUS F736 Liquid Flow Meter combines the highest precision digital signal processing with the well-known advantages of non-intrusive ultrasonic technology: ease of installation, retrofittable design, high accuracy, and outstanding performance. With 4 ultrasonic transducers operating in reflect mode, 8 independent ultrasonic paths traverse the liquid medium providing superior flow averaging of up to 4 planes of the pipe section. With this configuration, the F736 flow meter averages out crossflow profile effects and achieves optimum non-intrusive flow compensation for undesirable installation locations where insufficient upstream straight pipe proximity to bends, elbows or other adjacent instrumentation creates flow disturbances.

Key Features

  • Temperature compensated transducers - our transducers are automatically compensated for ambient temperature changes according to ANSI/ASME MFC-5.1-2011.
  • Easy installation without process interruptions - retrofittable and compact design.
  • Maintenance-free - no moving parts, no wear and tear, gel / grease-free permanent transducer coupling pads.
  • Operational safety - no leak paths, no direct contact with the fluid.
  • Integrated synchronized channel averaging for perfect compensation of inhomogeneous flow profiles.
  • Flexim Advanced Meter Verification provides you with detailed information about the meter health status at any time.
  • Integrated disturbance correction.