Fallback image
Product Image

Flexim FLUXUS F801 SIL Functional Safety Flow Meter

The Flexim FLUXUS F801 SIL flow meter for liquids is ideal for use in harsh conditions. The SIL 2 certification includes the entire measuring system - the measuring transmitters and transducers.

The Flexim FLUXUS F801 SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions - e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive liquid media. The SIL 2 certification of the F801 SIL non-intrusive flow meter includes the entire measuring system - the measuring transmitters and transducers. Flexim also offers special radiation-resistant transducers for use in the nuclear industry.

Key Features

  • Explosion proof field device.
  • Simple retrofitting during ongoing operation.
  • Ideal for a subsequent increase in safety.
  • Ideal for maintaining the protective function should an inline measurement fail.
  • Comprehensive certification.
  • Transducers, clamp device and electronics are part of the FMEDA.
  • Extremely wide range of applications.
  • Transducers and measuring transmitters for the flow measurement of liquids.
  • Straightforward retesting.
  • Easy functional tests in no time at all.
  • Convincing self-diagnosis functions.