Fallback image
Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter

Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter

The Flexim FLUXUS G532 CA non-intrusive ultrasonic flow meter is specially designed for quantity measurement of compressed air and technical gases. It can also process temperature and pressure data.

The Flexim FLUXUS G532 CA compressed air ultrasonic flow meter is specially designed for quantity measurement of compressed air and technical gases. This compact compressed air meter with integrated standard volume flow calculation can also process online measurement data from temperature and pressure sensors. The proven transit time difference method offers great advantages, especially for compressed air and technical gases. Flow velocities as low as 0.01 m/s (0.03 ft/s) are detected, the measurement is always bi-directional and is not influenced by moisture, oil or dirt particles. The FLUXUS G532 CA has a USB and LAN interface and operates the common communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP and M-Bus.

Key Features

  • Non-intrusive compressed air and technical gas flow measurement from 3 bar absolute onwards.
  • Integrated standard volume flow calculation.
  • Extreme measurement dynamics from lowest to highest flow velocities - easy detection of leakages and load peaks.
  • Bi-directional measurement, able to detect back-flow
  • Simple and cost-effective retrofitting without shut down.
  • USB and LAN interface.
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus.
  • Advanced Meter Verification.