Fallback image
Flexim FLUXUS G532 ST-LT for Steam Applications

Flexim FLUXUS G532 ST-LT For Steam Applications

The Flexim FLUXUS G532 ST-LT ultrasonic clamp-on flow meter measures the volume of steam from the outside the pipe. It is an ideal solution for saturated steam up to a temperature of 180 °C (356 °F).

The Flexim FLUXUS G532 ST-LT is a tailor-made solution for all typical applications for saturated steam up to a temperature of 180 °C (356 °F), measuring the volume and mass flow of steam from outside the pipe in a non-intrusive manner. For users, this offers important advantages when considering the total cost of operating a measuring point. Installation is simple, with no cutting or welding work on the pipeline. No downtime is necessary - the system remains fully available for current production, without any production losses. The transit time difference principle already works at 0.01 m/s (0.03 ft/s) and does not need any reduction to the diameter of the pipe to artificially increase the flow velocity. This means there is no loss of pressure, and accordingly no loss of energy.

Key Features

  • Non-intrusive steam measurement up to 180 °C (356 °F).
  • Installation, commissioning and maintenance without process interruption.
  • Installation any time - no waiting for planned downtime and revisions.
  • Extremely high measuring dynamics - no need to reduce pipe diameters.
  • No flow range limitations - 0.01 to 60 m/s (0.03 to 197 ft/s).
  • Zero loss of pressure - zero loss of energy.
  • Bi-directional measurement.
  • Integrated mass flow measuring through the saturated steam curve and online measuring of temperature.
  • Advanced Meter Verification.