Fallback image
Product Image

Flexim FLUXUS G601 ST and G608 ST - Portable, Non-intrusive Steam Measurement

The FLUXUS G601 and G608 ST are portable clamp-on flow meters capable of measuring saturated steam up to 180 °C (356 °F), as well as all kinds of liquids, gases and even thermal energy.

The FLUXUS G601 and G608 ST are the most versatile portable and non-intrusive flow meters around. Capable of measuring saturated steam up to 180 °C (356 °F), as well as all kinds of liquids, gases and even thermal energy, they are the perfect tool for energy managers and maintenance crews.

The FLUXUS G608 ST even comes with ATEX/IECEx Zone 2 approval and is designed to operate in hazardous areas.

The integrated data logger allows storage for up to several months, and the powerful FluxDiag software manages, visualizes and transfers data with one click to comprehensive reports or Excel sheets.

Key Features

  • Portable and non-intrusive - measuring of liquids, gases, compressed air, thermal energy and steam flow in one device.
  • The ideal tool for energy management and maintenance.
  • Non-intrusive measurement for precise bi-directional, highly dynamic compressed air, gas, liquid and thermal energy flow rates.
  • Easy-to-use flow transmitter with 2 flow channels, multiple inputs / outputs and an integrated data logger with a serial interface.
  • Automatic loading of calibration data and transducer detection, reducing set-up times and providing precise, long-term stable results.
  • Li-Ion battery providing up to 25 hours of autonomous measurement operation.
  • Proven clamp-on technology, with transducers resistant to dust and humidity.
  • Probe for wall thickness measurement available.
  • Integrated data logger and powerful FluxDiag software for readout and reporting.