Fallback image
Flexim FLUXUS G731 CA Non-intrusive Compressed Air Flow Meter

Flexim FLUXUS G731 CA - Non-intrusive Compressed Air Flow Meter

The Flexim FLUXUS G731 CA non-intrusive ultrasonic flow meter can be applied to measure compressed air flow rates even at very low pressures. Even the smallest leaks can be revealed.

The Flexim FLUXUS G731 CA compressed air flow meter boasts non-intrusive clamp-on ultrasonic technology - unique in that it can be applied to measure compressed air flow rates even at very low pressures (down to 3 bar on steel lines and atmospheric pressure on plastic lines). Also, even the lowest flow rates are accurately captured, revealing the smallest leaks. The FLUXUS G731 CA is particularly suitable for non-intrusively measuring quantities drawn off at individual points in the compressed air grid, as well as detecting leaks within it.

Key Features

  • Non-intrusive compressed air and technical gas flow measurement from 3 bar absolute onwards.
  • Available as a dual channel meter, stainless steel housing, ATEX/IECEx and FM approval.
  • Integrated standard volume flow calculation.
  • Extreme measurement dynamics from lowest to highest flow velocities - easy detection of leakages and load peaks.
  • Bi-directional measurement, able to detect back-flow.
  • Simple and cost-effective retrofitting without shut down.
  • USB and LAN interface.
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus.
  • Advanced Meter Verification.
  • ISO 24062 compliant.
  • Flow disturbance correction to reduce required straight runs down to 2D inlet.