Fallback image
Flexim FLUXUS G731 ST-HT - High-temperature Steam Measurement

Flexim FLUXUS G731 ST-HT - High-temperature Steam Measurement

The Flexim FLUXUS G731 ST-HT ultrasonic clamp-on flow-meter can measure superheated steam up to temperatures of 630 °C (1166 °F). It offers exceptionally high measuring dynamics.

The Flexim FLUXUS G731 ST-HT measures superheated steam up to temperatures of 630 °C (1166 °F) non-intrusively from the outside of the pipe. This unique flow measurement solution is based on the correlation flow measurement principle. The acoustic measuring method has exceptionally high measuring dynamics and functions independently of the flow direction. The FLUXUS G731 ST-HT offers precise bi-directional flow measurement over a turndown ratio of up to 10:1. This innovative flow meter is not in direct contact with the steam and doesn’t have any moving parts, so is not subject to wear and tear, which saves on essential maintenance cost. Its installation can be carried out without interrupting the process, which makes it a highly cost-efficient retrofit solution.

Key Features

  • No pressure loss, no pipe modification, no process interruption.
  • High dynamic flow range.
  • Easy and cost-efficient retrofit.