Fallback image
Product Image

Flexim PIOX R500-*C-S4 Process Refractometer Sensor

The Flexim PIOX R500-*C-S4 is the chemical design variant of the process refractometer sensor and offers a fully stainless-steel design. It is the ideal robust sensor for harsh chemical environments.

The Flexim PIOX R500-*C-S4 is the chemical design variant of the process refractometer sensor and offers a fully stainless-steel design. All wetted parts are 316 Ti (1.4571) grade steel with specialized FFKM gaskets. This makes it the ideal robust sensor for harsh chemical environments.

The R500 is ATEX and FM certified and available with long and short sensor heads for maximum flexibility in process integration, either by DIN or ANSI standard. For larger pipes and tanks the sensor can be directly mounted in a T-flange. In pipes 3 inches and smaller various flow cells are available offering connection via welding, screw connection or standard flange down to 3/8 inches.

Key Features

  • Highly accurate.
  • Robust design with chemical grade steel, protected gaskets seats and FFKM gaskets.
  • Internal self-diagnostic tools for predictive and low maintenance efforts
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.