Fallback image
Product Image

Flexim PIOX R500-*C-TF Process Refractometer Sensor for Corrosive Applications

The TF variant of the R500 sensor is optimized for operating in highly corrosive environments. It is suitable for the toughest chemicals, such as hydrochloric, sulfuric or hydrofluoric acid.

The TF variant of the R500 sensor is optimized for operating in highly corrosive environments. The carbon-fiber reinforced PTFE takes the chemical stability of PTFE without compromising the mechanical robustness. This makes it suitable for the toughest chemicals, such as hydrochloric, sulfuric or hydrofluoric acid.

The R500 is ATEX and FM certified and available with long and short sensor heads. This allows for maximum flexibility in process integration, either by DIN or ANSI standard. For larger pipes and tanks the sensor can be directly mounted in a T-flange. In 3 inches and smaller pipes, various flow cells in PFA or PVDF are available offering connection via welding, screw connection or standard flange down to 3/8 inches.

Key Features

  • Corrosion resistance with innovative PTFE housing material.
  • Highly accurate.  
  • Internal self-diagnostic tools for predictive and low maintenance efforts.
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.