Fallback image
Flexim PIOX R721 Transmitter for Process Refractometers in Hazardous Zones

Flexim PIOX R721 Transmitter for Process Refractometers in Hazardous Zones

The Flexim PIOX R721 is a specialized transmitter for challenging refractometer applications. It is ATEX, IECEx and FM certified and can be operated in hazardous areas together with the R500 sensor.

The Flexim PIOX R721 is a specialized transmitter for demanding refractometer applications. With ATEX, IECEx and FM certification it enables operation of both the transmitter and R500 sensor in hazardous conditions. Expanding the functionality of the R532, it offers multiple communication options and upgraded processing, allowing for the combination of several inputs and outputs to obtain additional analytic measurements. The integrated high-power processing can provide detailed analysis of multicomponent liquids based on these values.

Key Features

  • Robust stainless-steel housing.
  • Hazardous area rating.
  • Variable input and output options
  • Powerful integrated computer for complex analytical challenges
  • Internal self-diagnostic tools for predictive and low maintenance efforts