Fallback image
Magtech™ MLT Level Transmitter - Magnetostrictive

Magtech™ MLT Level Transmitter - Magnetostrictive

Direct in-pipe or non-intrusive external mounting, ideal for high-pressure and high-temperature applications

The Magtech MLT Level Transmitter may be utilized as a direct insertion transmitter for in-pipe measurement or externally mounted to a magnetic level indicator for non-invasive level measurement. The magnetostrictive level transmitter senses the level of fluid in the vessel by detecting the level of the magnets contained within the float and transmits the measurement back to the control system. The Magtech MLT works in combination with the Magtech Magnetic Level Indicator to provide an ideal solution for high-pressure, high-temperature applications.

Key Features

  • Non‑intrusive, reliable level measurement: senses float magnets and provides accurate level indication without penetrating the process, ensuring safe and reliable operation
  • Compatible with Rosemount 9930 Magnetic Level Indicators: works externally mounted to an magnetic level indicator for a fully non‑invasive measurement solution in demanding applications​
  • Suitable for high‑pressure, high‑temperature applications: provides robust performance for harsh process conditions common in oil & gas, chemical, and power environments​
  • Flexible installation options: can be directly inserted in-pipe or mounted externally on a magnetic level indicator to support a wide range of tank and vessel configurations​
  • Digital communication for enhanced diagnostics: offers 4–20 mA/HART® or Foundation™ Fieldbus output with continuous health monitoring via HART​
  • Local user interface for simple operation: includes an integral local display with buttons for on-site visibility and configuration​
  • Wide operating temperature range: engineered to perform from –200 to 750 °F (–129 to 399 °C) for broad application suitability​