Micro Motion™ Compact Density Meter
Key Features
- Achieve superior real-world performance with elevated and combined temperature and pressure calibration
- Ensure sample integrity with flow-rate indication
- Reduce measurement errors and minimize negative installation effects with case RTDs that adjust for ambient temperature
- Rely on compliance and compatibility to global standards - NACE, NORSOK, MID, ISO/IEC 17025
- Quickly install and verify meter health with intelligent internal diagnostics
- Support multiple simultaneous protocols for connection to DCS, PLC and flow computers