Fallback image
Product Image

Micro Motion™ ELITE™ Peak Performance Coriolis Flow and Density Meter

ELITE Coriolis meters deliver unmatched flow and density measurement performance for liquid, gas, and slurry applications—designed for precision, scalability, and confidence in the most complex environments.

Measure with certainty. Operate with confidence. Integrate without friction. Micro Motion ELITE Coriolis Flow and Density Meters deliver proven measurement confidence across the widest range of applications by combining industry-leading accuracy, auditable reliability, broad application coverage, and seamless system integration. Designed for demanding liquid, gas, and slurry applications, ELITE meters provide highly accurate mass flow, density, volume, and temperature measurement while maintaining performance under challenging process conditions, including entrained gas and multiphase flow.

With Smart Meter Verification and robust sensor stability, ELITE meters help reduce operational risk and support long- term measurement integrity. A broad operating envelope, extensive material options, and global certifications make ELITE meters the ideal flow meter for custody transfer, process control, batching, blending, loading, unloading, cryogenic service, hygienic applications, and high-pressure processes.​

Key Features

  • Achieve industry-leading mass flow, density, volume, and temperature measurement accuracy for liquids, gases, slurries, and multiphase applications.​
  • Verify meter health in real time without process interruption using Smart Meter Verification for fast, auditable measurement integrity assurance.
  • Maintain measurement confidence under challenging process conditions, including entrained gas, multiphase flow, slurries, cryogenic, and high-pressure applications.​
  • Reduce operational risk and maintenance costs with rugged, ultra-stable sensor technology designed for long-term performance and reliability.​
  • Standardize on a single Coriolis flow meter platform with broad application coverage for custody transfer, process control, batching, blending, hygienic, and specialty applications.​
  • Support demanding processes with operating temperatures from -454°F (-270°C) to 800°F (426°C) and pressures up to 6,000 psig (414 barg).
  • Simplify project execution with extensive line-size, transmitter, mounting, and material options to fit various application requirements.​
  • Integrate seamlessly into new and existing control systems using HART®, Modbus®, Ethernet/IP™, PROFINET®, FOUNDATION™ Fieldbus, and Smart Wireless connectivity.​
  • Deploy globally with confidence, backed by the industry's broadest portfolio of approvals and certifications.​
  • Select from models available in 316L and 304L stainless steel, C22 nickel alloy, and super duplex materials for compatibility with demanding process media.

How It Works

Micro Motion Elite Flow Meter - Coriolis Flow Technology

Coriolis Flow Technology

Coriolis flow meters are multi-variable devices that provide a direct measurement of mass flow, density and temperature for liquids, slurries and gases. The technology is based on the principle that inertia created by the fluid flow causes the meter’s tubes to twist proportional to the mass flow rate.