Fallback image
FVM

Micro Motion™ FVM Fork Viscosity Meter

A high performance, multivariable Fork Viscosity Meter that delivers reliable viscosity, density and temperature measurement in pipelines, bypass loops and tanks.

The Micro Motion™ FVM Fork Viscosity Meter delivers continuous, reliable multivariable measurement of viscosity, density, and temperature through a rugged direct‑insertion design suitable for pipelines, bypass loops, and tanks. Its hazardous‑area approved, head‑mounted transmitter enables local configuration and display, while advanced internal diagnostics simplify rapid verification of meter health and status.

Key Features

  • Receive reliable and continuous multivariable measurement of viscosity, density and temperature
  • Easily insert directly into pipelines, bypass loops and tanks
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Quickly verify meter health and status using advanced internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers