Fallback image
Fallback image

Videos

Product Image

Micro Motion™ G-Series Ultracompact, Easy to Use Flow and Density Meters

A 316L Stainless Steel compact Coriolis flow meter ideally suited for general purpose mass flow and density measurement.

Micro Motion G-Series Coriolis flow and density meters are ideally suited for process monitoring and optimization applications, offering easy selection, simple installation with market-leading compactness, quick connectivity with the latest Micro Motion Transmitters, and streamlined maintenance with Smart Meter Verification.​ Now available in a hygienic option, the G-Series brings trusted Micro Motion performance to sanitary applications in Life Sciences and Food & Beverage industries. Its cleanable, self-draining design meets 3-A, EHEDG, and ASME BPE standards for contamination-free measurement making it a simple, reliable choice for controlled environments.

Key Features

  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including, CSA, ATEX, IECEx, and NAMUR
  • Lightweight design for ease of handling and mobile installations
  • Available in standard surface finish stainless steel or improved surface finish stainless steel options up to 15 Ra
  • Use in SIP, CIP and sanitary environments where 3-A, EHEDG, and ASME BPE compliance is required

Help Me Choose

Understand the differences between standard and hygienic G-Series meters to select the best fit for your process, compliance needs, and installation environment​

img

Micro Motion G-Series Mass Flow and Density Meters

An ultracompact solution ideally suited for process monitoring and optimization applications.​

  • Ultracompact and lightweight with no straight run piping requirements for easy installation where space is limited

  • Direct mass flow and density measurement

  • Available with trusted Micro Motion electronics: 5700, 4700, 4200, 1600​

  • Smart Meter Verification included on every sensor enables predictive maintenance and early detection of corrosion and erosion

  • QR code access to myEmerson digital tools simplifies asset management

  • NAMUR compliant lay length options

img

Micro Motion Hygienic G-Series Mass Flow and Density Meters​

An extension of the innovative Micro Motion G-Series platform for use in sanitary applications.​

  • Electropolished 30 Ra and 15 Ra surface finish options

  • Certified for hygienic and aseptic application

    • EHEDG certified​

    • 3-A authorized​

    • ASME® BPE design compliant​

    • TSE/BSE free​

  • Self-draining in vertical or horizontal orientation

  • Laser-etched hygienic tagging​

  • Reduced wiring complexity with 1600 Power over Ethernet (PoE)

Fallback image

Micro Motion G-Series Coriolis Flow and Density Meters

Micro Motion G-Series is ideally suited for process monitoring and optimization applications across all industries, offering easy selection with pre-configured models, simple installation with market leading compactness, quick connectivity with the latest Micro Motion Transmitters 4200, 1600, 4700 and 5700, and streamlined maintenance with Smart Meter Verification™.