Fallback image
Product Image

Micro Motion™ MVD Direct Connect

Smart, direct-connect Coriolis meter with Modbus interface. Delivers fast, accurate flow data with reduced wiring and installation costs. Ideal for OEMs and integrators.

The Micro Motion MVD Direct Connect combines the performance of Micro Motion flow meters with a direct Modbus interface. An I.S. barrier option enables hazardous-area installation and provides the same power conditioning benefits of a transmitter.

Key Features

  • Simplify installation and reduce costs with a unique MVD Direct Connect architecture that integrates into a Modbus host
  • Receive comprehensive access to all Micro Motion process variables, embedded diagnostics and full sensor configuration
  • Install in hazardous areas and receive power conditioning with an optional compact DIN rail barrier