Micro Motion™ SGM Gas Specific Gravity Meter
Gas Specific Gravity Meter designed to provide a fast-response, direct measurement of gas specific gravity, molecular weight and relative density.
Key Features
- Quickly and directly measure gas specific gravity, molecular weight, relative and base density
- Simultaneously calculate up to four gas purity curves to support each cycle of hydrogen-cooled generator operation
- Purge without the need to reconfigure or recalibrate
- See multivariable outputs including hydrogen purity, calorific value/BTU, Wobbe Index and mass or standard volume flow
- Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
- Quickly verify meter health and status using advanced internal diagnostics