Fallback image
Net Safety Millennium II Dual Channel Universal Gas Transmitter

Net Safety™ Millennium II Dual Channel Transmitter

Dual‑channel gas detection transmitter with independent signal processing, continuous self‑diagnostics, and fault‑tolerant operation for high‑integrity toxic and combustible gas monitoring.

The Net Safety Millennium II (M22) Dual Channel Universal Gas Transmitter has been engineered from the ground-up to include the innovative features that managers and operators in the field demand, while providing rock solid day-to-day operation, even in the most extreme conditions.

Key Features

  • One gas transmitter for two gas detection points
  • Universal Gas Transmitter - compatible with all gas sensor types (infrared sensor, catalytic bead, and electrochemical)
  • Wide voltage range allows for greater stability and system compatibility
  • Low power consumption
  • Mix and match all gas sensor types on a single gas transmitter, for greater coverage and flexibility
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface field selectable gas curves and ranges
  • Long range (+2,000 ft) sensor separation