Fallback image
Net Safety™ Millennium II Single Channel Transmitter

Net Safety™ Millennium II Single Channel Transmitter

Protect people and operations with a single‑channel gas transmitter engineered for universal sensors, advanced diagnostics, and reliable performance in extreme industrial conditions.

The Net Safety Millennium II (M21) Single Channel Universal Gas Transmitter can be fitted with a wide range of toxic gas or combustible gas sensors, including infrared, catalytic bead and electrochemical. Gas sensors are pre-calibrated and easily connect to the gas transmitter which recognizes a newly fitted sensor, automatically uploading the gas sensor’s specific configuration profile.

Key Features

  • Universal gas transmitter - compatible with all gas sensor types (infrared sensor, catalytic bead sensor and electrochemical sensor)
  • Wide voltage range allows for greater stability and system compatibility
  • Lowest power consumption available
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface
  • Field selectable gas curves and ranges
  • Long range (+2,000 ft/600 m) sensor separation